HP ColorJet 4700
Key Features
- Monochrome and Color Up to 31 ppm, letter
- 100-sheet multipurpose tray, 500-sheet tray 2 for a total of 600 sheets
- 160 MB (upgradeable to 544MB)
- HP Jetdirect Fast Ethernet embedded print server
- MSRP $1678
Contact A Dealer
| Exceptional Performance | |
| Monochrome and Color Up to 31 ppm, letter | |
| Less than 10 seconds letter, Ready; less than 16.5 seconds letter, Powersave | |
| 600 x 600 dpi, with HP ImageREt 3600 | |
| 533 MHz RISC Processor and 160MB RAM Memory | |
| Outstanding Productivity | |
| Standard input capacity of 600 sheets (expandable Up to 2,600 sheets) | |
| 544 MB Max Memory (512 MB DDR SDRAM, 32 MB Flash memory on the formatter) | |
| Maximum Monthly Duty Cycle Up to 100,000 pages | |
| Flexible Connectivity | |
| Bidirectional IEEE-1284-C parallel port | |
| Hi-Speed USB 2.0 port | |
| Two open EIO slots | |
| Foreign interface for third party solutions | |
| Host USB accessory port | |
| Optional HP Jetdirect internal, external and wireless print servers | |
| PostScript 3, PCL5e/6 Emulations, Microsoft XPS | |
| Excellent Paper Handling | |
| Five universal 500-sheet input trays support paper Up to 32 lb bond (120 g/m2) | |
| 100-sheet multipurpose tray handles heavy custom media Up to 58 lb bond (220 g/m2) | |
| Optional Automatic two-sided printing at full engine speed | |
| Optional 750-sheet stapler/stacker with job offset staples Up to 30 sheets for instant reports or presentations | |
| Easy to Use | |
| Control panel simultaneously displays Up to four lines of text and animated graphics | |
| Supports all popular Operating Systems | |
| direct PDF printing | |
| Front door allows convenient access to all four HP print cartridges and supplies | |
| Options | |
| See Brochure for available options | |
| Warranty | |
| One-year, next day, on-site limited hardware warranty with phone and e-mail support | |
| Note: Ships with starter cartridges | |












